Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60200-3CR
UPC
051712387415
Product Length/Depth
7.25 IN
Product Height
3.76 IN
Product Width
6.25 IN
Product Weight
2.42 LB
Warranty
Not Applicable
Compliances
RoHS Compliant

Product specifications

Short Circuit Rating
200kA
Interrupt Rating
200 kAIC
Type
Modular fuse block
Connection
Knife Blade End X Knife Blade End
Class
Class J
Voltage Rating
600V
Amperage Rating
110-200A
Number of Poles
Three-pole
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuse blocks and holders.