Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60400-1MW26
UPC
051712491167
Product Length/Depth
8 IN
Product Height
4.92 IN
Product Width
3.43 IN
Product Weight
2.44 LB
Warranty
Not Applicable
Compliances
RoHS Compliant

Product specifications

Short Circuit Rating
200kA
Type
Modular fuse block
Class
Class J
Voltage Rating
600V
Amperage Rating
225-400A
Number of Poles
Single-pole
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuse blocks and holders.