Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60400-3CR
UPC
051712387057
Product Length/Depth
8 IN
Product Height
1.25 IN
Product Width
4.1 IN
Product Weight
6.5 LB
Warranty
Not Applicable
Compliances
RoHS Compliant

Product specifications

Short-circuit rating
200kA
Interrupt rating
200 kAIC
Type
Modular fuse block
Connection
Knife Blade End X Knife Blade End
Class
Class J
Voltage rating
600 V
Amperage Rating
225-400A
Number of Poles
Three-pole
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuse blocks and holders.