Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JKS fuse
Catalog Number
JSK-36
UPC
051712630115
Product Length/Depth
2.38 IN
Product Height
1.06 IN
Product Width
1.06 IN
Product Weight
8.2 LB
Warranty
Not Applicable
Compliances
RoHS Compliant

Product specifications

Fuse indicator
Non Indicating
Special features
Kit contains (3) LPJ-3SP, (3) LPJ-5SP, (3) LPJ-6SP, (3) LPJ-10SP, (3) LPJ-15SP, (3) LPJ-20SP, (3) LPJ-25SP, (3) LPJ-30SP, (3) LPJ-40SP, (3) LPJ-50SP
Type
Time Delay Fuse Service Kit
Class
Class J
Application
Premium branch circuit
Packaging Type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuses.