Knowledge Search
Download document () of 20
We make what matters work*

K-4515CL
Clutch Actuator

Clutch actuator for Detroit DT12. OE Reference: A 003 250 21 15, 6482 000 218

General specifications

Product Name
Eaton Concentric Pneumatic Clutch Actuator
Catalog Number
K-4515CL
Model Code
Clutch Actuator
UPC
840379304626
Product Height
6 in
Product Diameter
11 in
Product Weight
16 lb
Certifications
Not Applicable
Product Type
Clutch Actuator

Product specifications

Vehicle classification group
Heavy Duty
Transmission Type
Automated

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.