Download document () of 20
We make what matters work*

K-4678CL
430MM

VOLVO ISHIFT AND MACK MDRIVE CLUTCH KIT (254MM) K-4678CL

General specifications

Product Name
Eaton HD Diaphragm Spring Clutch Kit Organic
Catalog Number
K-4678CL
Model Code
430MM
UPC
840379362534
Certifications
Not Applicable
Product Type
Clutch Kit

Product specifications

Driven disc part number
128995
Portfolio rating
Best
Vehicle classification group
Heavy Duty
Pre-Damper
Yes
Damper Spring Count
5 EA
Cover Assembly Part Number
160521-33
Release bearing part number
K-4516CL
Clutch Size
430 mm
Plate Load
33 kN
Torque capacity
1850 ft lb
Torsional Spring Rate
380 Nm/°
Transmission Type
Automated
Facing Material
Organic
Input shaft type
50x46-24N
Push or pull
Push
Hydraulic Linkage
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.