Knowledge Search
Download document () of 20

KCD-V

Eaton Bussmann series KCD cable limiter, 200 kAIC, Cable: copper, 2/0 AWG, Non indicating, V

General specifications

Product Name
Eaton Bussmann series KCD cable limiter
Catalog Number
KCD-V
UPC
051712177023
Product Length/Depth
1.25 in
Product Height
5.885 in
Product Width
1.25 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
RoHS Compliant

Electrical rating

Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Cable: Copper
Wire size
#2/0 AWG

General information

Fuse indicator
Non-indicating
Special features
With shrink tube

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877