Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
KG3300WA12D05S43X02
UPC
786685465647
Product Length/Depth
12.5 IN
Product Height
6.5 IN
Product Width
7 IN
Product Weight
11 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
MIL-DTL-17361
Certifications
UL 489
CSA Std. C22.2 No. 5
UL Listed file E7819
IEC 947-2
QPL17361

Product specifications

Interrupt Rating
18 kAIC at 240 Vac, 14 kAIC at 480 Vac
Frame
K-frame
Trip Rating
500-1000A
Amperage Rating
300A
Number Of Poles
Three-pole
Frame Size
KG-frame
Class
Engine generator
Mounting Hardware
Metric
Prod Load
TA350K
Type
Complete breaker
Feed Type
Reverse
Trip Setting Amperage
500-1000A
Circuit Breaker Type
KG
Shunt Trip
12-24 Vac/dc left pigtail opposite
Frequency Rating
60 Hz
Circuit Breaker Frame Type
Complete breaker
Terminals
Line side end cap, optional load side
Voltage Rating
600 Vac
Auxiliary Switch
2A-2B same side with right pigtail
Trip Type
Fixed thermal, fixed magnetic