Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
KG3300WA12S43X02Y04
UPC
786679164594
Product Length/Depth
14.6 IN
Product Height
6.3 IN
Product Width
6.8 IN
Product Weight
13.25 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Interrupt Rating
18 kAIC at 240 Vac, 14 kAIC at 480 Vac
Frame
K-frame
Trip Rating
500-1000A
Amperage Rating
300A
Number Of Poles
Three-pole
Frame Size
KG-frame
Line
3TA400K
Class
Engine generator
Prod Load
TA350K
Feed Type
Reverse
Trip Setting Amperage
500-1000A
Circuit Breaker Type
KG
Shunt Trip
12-24 Vac/dc left pigtail opposite
Frequency Rating
60 Hz
Circuit Breaker Frame Type
Complete breaker
Terminals
Without terminals, optional line or load
Voltage Rating
600 Vac
Auxiliary Switch
2A-2B same side with right pigtail
Trip Type
Fixed thermal, fixed magnetic