Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
KG3350S46Z04
UPC
782113491608
Product Length/Depth
12 IN
Product Height
6 IN
Product Width
7 IN
Product Weight
13 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
MIL-DTL-17361
Certifications
IEC Rated
CSA Certified
UL Listed
IEC 947-2
UL 489
CSA Std. C22.2 No. 5
UL Listed file E7819
QPL17361
Catalog Notes
Includes both line and load terminals