Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Interrupt Rating
18 kAIC at 240 Vac, 14 kAIC at 480 Vac
Frame
K-frame
Generator Rating
126 kVA/101 kW at 240 Vac, 253 kVA/202 kW at 480 Vac, 316 kVA/253 kW at 600 Vac
Trip Rating
500-1000A
Amperage Rating
350A
Number Of Poles
Three-pole
Class
Engine generator
Feed Type
Reverse
Circuit Breaker Type
KG
Frequency Rating
60 Hz
Circuit Breaker Frame Type
Complete breaker
Terminals
Without terminals
Voltage Rating
600 Vac
Trip Type
Thermal-magnetic