Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
KG3400W
UPC
786679269480
Product Length/Depth
12.25 IN
Product Height
6.9 IN
Product Width
6.75 IN
Product Weight
10 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 489
UL Listed
IEC Rated
CSA Certified
CSA Std. C22.2 No. 5
IEC 947-2