Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
KG3400WA12S43D05X04
UPC
786685465661
Product Length/Depth
12.5 IN
Product Height
6.5 IN
Product Width
7 IN
Product Weight
11 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
MIL-DTL-17361
Certifications
UL Listed file E7819
IEC 947-2
UL 489
CSA Std. C22.2 No. 5
QPL17361

Product specifications

Interrupt Rating
18 kAIC at 240 Vac, 14 kAIC at 480 Vac
Frame
K-frame
Generator Rating
144 kVA/116 kW at 240 Vac, 289 kVA/231 kW at 480 Vac, 361 kVA/289 kW at 600 Vac
Trip Rating
1000-2000A
Amperage Rating
400A
Number Of Poles
Three-pole
Class
Engine generator
Mounting Hardware
Metric
Prod Load
3TA400K
Type
Engine generator
Feed Type
Reverse
Circuit Breaker Type
KG
Shunt Trip
12-24V left pigtail opposite
Frequency Rating
60 Hz
Circuit Breaker Frame Type
Complete breaker
Terminals
Load side, line side end cap
Voltage Rating
600 Vac
Auxiliary Switch
2A-2B same side with right pigtail
Trip Type
Thermal-magnetic