Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series KTS-R fuse
Catalog Number
KTS-R-275
UPC
051712179270
Product Length/Depth
11.63 IN
Product Height
2 IN
Product Width
2 IN
Product Weight
2.4 LB
Warranty
Not Applicable
Compliances
CE Marked

Product specifications

Fuse indicator
Non-indicating
Interrupt rating
200 kAIC at 600 Vac
Type
Current-limiting, Fast Acting Fuse
Number of elements
1
Class
Class RK1
Voltage rating
600 V
Application
Panelboards
Amperage Rating
275 A
Packaging type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class RK1 fuses.