Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LB250M HDG
UPC
662277059213
Product Length/Depth
13.6 IN
Product Height
5.4 IN
Product Width
4.31 IN
Product Weight
11.05 LB

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Malleable iron
Finish
Hot dip galvanized
Shape
LB
Trade size
2-1/2"
Special features
Built-in rollers
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454