Download document () of 20
We make what matters work*

LC1800

1800W 120V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 6 Outlets

  • Ideal for computers, routers, modems and home theater components
  • Monitors power status with front-panel diagnostic LEDs
  • Features 6 NEMA 5-15R rear outlets
  • Corrects under- and overvoltages in 89V–147V range
  • Protects against spikes with 1440 joules of surge suppression

Power conditioner protects your valuable electronics
This 120V 1800W power conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power that meets ANSI C84.1 specifications. Recommended for protecting a wide range of electronics, including computers and routers, point-of-sale systems, small servers, surveillance cameras, digital signage and lab equipment, the power conditioner is a trusted choice wherever clean, reliable power is needed.

Automatic voltage regulation (AVR)
Built-in automatic voltage regulation (AVR) offers three levels of voltage stabilization that corrects undervoltages and overvoltages back to regulated 120V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.

AC line surge suppression
A network-grade surge suppression rating of 1440 joules exceeds the IEEE-587 standard for surge suppression (both categories A and B) and prevents even the strongest spikes from inflicting damage, data loss or corruption on your connected equipment.

Filtering EMI/RFI line noise helps your equipment perform better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This power conditioner filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Plug-and-play installation for convenience
Just connect the NEMA 5-15P plug with a 7 ft cord to an AC power source, and plug up to 6 devices into the NEMA 5-15R outlets. Front-panel LEDs provide at-a-glance diagnostics. The power switch gives you one-touch control over all connected equipment.

TAA-compliant for GSA schedule purchases
This power conditioner is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

General specifications

Product Name
Eaton Tripp Lite series AVR power conditioner
Catalog Number
LC1800
UPC
037332040039
Product Length/Depth
10.2 in
Product Height
7.7 in
Product Width
8.6 in
Product Weight
9.6 lb
Compliances
RoHS
TAA Compliant
Certifications
cUL Listed
NOM
UL 1012
UL Listed
Global Catalog
LC1800
Product Type
Power conditioner

Product specifications

Frequency rating
60 Hz
Voltage rating
120V
Wattage
1800
Input Voltage
120 VAC
Voltage Regulation Description
Maintains usable 120V nominal voltage during brownouts as low as 89VAC and over-voltages as high as 147VAC. Input voltages between 112V~127V are passed through unchanged.
Output voltage
120V
Outlets
6
AC Suppression Joule Rating
1440
Amperage Rating
15
Output Capacity Details
Agency de-rated per NFPA 70 to 12A, 1440W continuous and up to 15A, 1800W intermittent
Cord Length
7 ft
EMI / RFI AC Noise Suppression
80 dB
Form Factors Supported
Small Tower
Front Panel LEDs
7 LEDs (Very High Voltage, High Voltage, Normal Voltage, Low Voltage, Very Low Voltage, Line Fault, Line OK)
Material
Plastic
Overvoltage Correction
Input voltages over 128V (+/-3V) are reduced by 10%
Plug Feature
Right-Angled Plug
Severe Undervoltage Correction
Input voltages below 102V (+/-3V) are boosted by 19%.
Undervoltage Correction
Input voltages between 111V (+/-3V) and 103V (+/-3V) are boosted by 9%.
Receptacle Color
BLACK
Total Outlets
6
TAA Compliance
Yes
Housing Color
Black
Frequency Compatability
60 Hz
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
LC1800 1800W 120V Power Conditioner
Owner’s Manual
Input Nominal Voltage
120 VAC
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.