Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Edison LCL fuse
Catalog Number
LCL900
UPC
782634605904
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.001 LB
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Listed

Product specifications

Mounting
Bolt
Fuse Indicator
Non Indicating
Special Features
Non-indicating
Interrupt Rating
200 kAIC
Quantity
1 per carton
Material Type
Copper link fuses
Voltage Rating
600V
Amperage Rating
900A
Packaging Type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Edison series Class L Fuses.