Download document () of 20
We make what matters work*

LCR2400

2400W 120V 3U Rack-Mount Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 14 Outlets (LCR2400)

  • Features 14 NEMA 5-15R outlets: 2 front and 12 rear
  • Outlets arranged in dual Isobar isolated filter banks
  • Corrects under- and overvoltages in 89V–147V range
  • Protects against spikes with 1440 joules of surge suppression
  • Ideal for computers, routers, modems and home theater components
  • 2-year limited warranty (Worldwide)

Power conditioner protects your valuable electronics
This 120V 2400W power conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power that meets ANSI C84.1 specifications. Recommended for protecting a wide range of electronics, including computers and routers, point-of-sale systems, small servers, surveillance cameras, digital signage and lab equipment, the power conditioner is a trusted choice wherever clean, reliable power is needed.

Automatic voltage regulation (AVR)
Built-in automatic voltage regulation (AVR) offers three levels of voltage stabilization that corrects undervoltages and overvoltages back to regulated 120V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.

AC line surge suppression
A network-grade surge suppression rating of 1440 joules exceeds the IEEE-587 standard for surge suppression (both categories A and B) and prevents even the strongest spikes from inflicting damage, data loss or corruption on your connected equipment.

Filtering EMI/RFI line noise helps your equipment perform better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This power conditioner filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Plug-and-play installation for convenience
Just connect the NEMA 5-15P plug with a 12 ft cord to an AC power source, and plug up to 14 devices into the NEMA 5-15R outlets. Front-panel LEDs provide at-a-glance diagnostics. The power switch gives you one-touch control over all connected equipment.

TAA-compliant for GSA schedule purchases
This power conditioner is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

General specifications

Product Name
Eaton Tripp Lite series AVR power conditioner
Catalog Number
LCR2400
UPC
037332040015
Product Length/Depth
7.75 in
Product Height
5.25 in
Product Width
19 in
Product Weight
18.2 lb
Warranty
2 year limited
Compliances
RoHS
TAA Compliant
Global Catalog
LCR2400
Product Type
Power conditioner

Product specifications

Frequency rating
60 Hz
Voltage rating
120V
Wattage
2400
Input Voltage
120 VAC
Voltage Regulation Description
Maintains usable 120V nominal voltage during brownouts as low as 89VAC and over-voltages as high as 147VAC. Input voltages between 112V~127V are passed through unchanged.
Output voltage
120V
Outlets
14
AC Suppression Joule Rating
1440
Amperage Rating
20
Output Capacity Details
Supports 120V 20A 2400W intermittent and 16A 1920W continuously when connected to a 120V 20A rated circuit; Supports 120V 15A 1800W intermittent and 12A 1440W continuously when connected to a 120V 15A rated circuit
Cord Length
12 ft
EMI / RFI AC Noise Suppression
20 dB; 40 dB; 75 dB
Form Factors Supported
Standard 19 inch rack mount format using 3 rack spaces (3U).
Front Panel LEDs
7 LEDs (Very High Voltage, High Voltage, Normal Voltage, Low Voltage, Very Low Voltage, Line Fault, Line OK)
Material
Steel
Overvoltage Correction
Input voltages over 128V (+/-3V) are reduced by 10%
Plug Feature
Right-Angled Plug
Severe Undervoltage Correction
Input voltages below 102V (+/-3V) are boosted by 19%.
Undervoltage Correction
Input voltages between 111V (+/-3V) and 103V (+/-3V) are boosted by 9%.
Outlet Details
10 black 5-15R (2 front panel, 8 rear panel) outlets with basic line filtering/ 4 white 5-15R (rear panel) with enhanced line filtering
Receptacle Color
BLACK; WHITE
Total Outlets
14
TAA Compliance
Yes
Housing Color
Black
Frequency Compatability
60 Hz
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
LCR2400 2400W 120V Power Conditioner
Mounting hardware
Owner’s Manual
Input Nominal Voltage
120 VAC
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.