Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Mounting
Bolt
Fuse Indicator
Non Indicating
Interrupt Rating
200 kAIC
Quantity
1 per carton
Material Type
Glass melamine tube with silver-plated end bells
Voltage Rating
600V
Amperage Rating
1500A
Packaging Type
Standard