Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Edison LCU fuse
Catalog Number
LCU1800
UPC
782634613183
Product Length/Depth
10.75 IN
Product Height
3.5 IN
Product Width
3.5 IN
Product Weight
8.5 LB
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Listed

Product specifications

Mounting
Bolt
Fuse Indicator
Non Indicating
Interrupt Rating
200 kAIC
Quantity
1 per carton
Material Type
Glass melamine tube with silver-plated end bells
Voltage Rating
600V
Amperage Rating
1800A
Packaging Type
Standard