Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Edison LCU fuse
Catalog Number
LCU2500
UPC
782634613251
Product Length/Depth
10.75 IN
Product Height
5 IN
Product Width
5 IN
Product Weight
17 LB
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Listed

Product specifications

Mounting
Bolt
Fuse Indicator
Non Indicating
Interrupt Rating
200 kAIC
Quantity
1 per carton
Material Type
Glass melamine tube with silver-plated end bells
Voltage Rating
600V
Amperage Rating
2500A
Packaging Type
Standard