Select your location

Specifications

General specifications

Product Name
Eaton LCX9000 liquid cooled adjustable frequency drive
Catalog Number
LCX205A0-4A7N2
UPC
786685181714
Product Length/Depth
10.39 IN
Product Height
21.77 IN
Product Width
9.69 IN
Product Weight
88 LB
Warranty
2 year
Compliances
CE Marked

Product specifications

Frame Size
CH5
Modification
Varnished boards
Input
DC Input
Brake Chopper
No brake chopper
Keypad
Alphanumeric
Software
Standard Software
Enclosure
Open Chassis
Voltage Rating
480 V
Amperage Rating
205A
How to buy from Eaton
Locate a distributor

Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Questions before you buy

Contact Eaton's Drives Pre-Sale Team for application support and quotes

Voice: 877-ETN-CARE (386-2273) option 2, option 6, option 1 

(8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6])

Email: PresaleVFD@Eaton.com

How to buy

Contact EatonCare Customer Support Center for order placement, product price information, returns other than warranty returns, and information on local distributors or sales offices.

Voice: 877-ETN-CARE (386-2273) 

(8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6]                  

Voice for emergencies after hours: 800-543-7038 (6:00 p.m. – 8:00 a.m. Central Time U.S. [UTC –6])

Technical support

Contact Eaton's Drives Technical Resource Center for VFD startup, communication support and troublshooting

Voice: 877-ETN-CARE (386-2273) option 2, option 6, option 3

(8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6]

Voice for emergencies after hours: 800-543-7038 (6:00 p.m. – 8:00 a.m. Central Time U.S. [UTC –6])

Email: TRCDrivestechsupport@Eaton.com

VFD Training

Learn more about Eaton's variable frequency drive training opportunities.

Warranty request

Contact Aftermarket Drives Support for warranty questions and/or concerns

Email: VFDAftermarketEG@Eaton.com