Select your location

Specifications

General specifications

Product Name
Eaton LCX9000 liquid cooled adjustable frequency drive
Catalog Number
LCX261A0-5A3N2
UPC
786685068077
Product Length/Depth
14.65 IN
Product Height
42.38 IN
Product Width
7.87 IN
Product Weight
198 LB
Warranty
2 year
Compliances
CE Marked

Product specifications

Frame Size
CH72
Modification
Varnished boards
Input
Three-phase, EMC T
Brake Chopper
No brake chopper
Keypad
Alphanumeric
Software
Standard Software
Enclosure
Open Chassis
Voltage Rating
690 V
Amperage Rating
261A
How to buy from Eaton
Locate a distributor

Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Questions before you buy

Contact Eaton's Drives Pre-Sale Team for application support and quotes

Voice: 877-ETN-CARE (386-2273) option 2, option 6, option 1 

(8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6])

Email: PresaleVFD@Eaton.com

How to buy

Contact EatonCare Customer Support Center for order placement, product price information, returns other than warranty returns, and information on local distributors or sales offices.

Voice: 877-ETN-CARE (386-2273) 

(8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6]                  

Voice for emergencies after hours: 800-543-7038 (6:00 p.m. – 8:00 a.m. Central Time U.S. [UTC –6])

Technical support

Contact Eaton's Drives Technical Resource Center for VFD startup, communication support and troublshooting

Voice: 877-ETN-CARE (386-2273) option 2, option 6, option 3

(8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6]

Voice for emergencies after hours: 800-543-7038 (6:00 p.m. – 8:00 a.m. Central Time U.S. [UTC –6])

Email: TRCDrivestechsupport@Eaton.com

VFD Training

Learn more about Eaton's variable frequency drive training opportunities.

Warranty request

Contact Aftermarket Drives Support for warranty questions and/or concerns

Email: VFDAftermarketEG@Eaton.com