Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Exceder LED3 Low frequency sounders and sounder strobes
Catalog Number
LFHSHR3-AL
UPC
786697265679
Product Length/Depth
1.8 IN
Product Height
6.2 IN
Product Width
4.7 IN
Product Weight
1.17 LB
Compliances
Not Applicable
Certifications
Contact Manufacturer

Product specifications

Sound Level (dBA)
80 dB
Housing material
UV stabilized plastic
Lamp type
LED
Mounting Method
Wall
Current draw (DC)
0.344
Lettering
ALERT
Indoor/outdoor
Indoor
Candela settings
177 cd
Voltage
24 V
Housing color
Red
Lens color
Clear
Lens material
Lexan
Operating Temperature
32°F to 122°F (0°C to 50°C)
Compliance and standards
FCC
ICES
UL
ULC
CSFM
RoHS
Application
Sleeping areas
520 Hz modes of operation
T4 (CO)
Continuous
T3 (fire)
T3/T4 Sync Control
How to buy from Eaton
Contact us

Customer Support

Email: cnordersnj@eaton.com

Phone: 1-800-631-2148, Option 2

Fax: 1-800-232-6066 

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2397