Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Exceder LED3 Low frequency sounders and sounder strobes
Catalog Number
LFHSHW3-AL
UPC
786697265693
Product Length/Depth
1.8 IN
Product Height
6.2 IN
Product Width
4.7 IN
Product Weight
1.17 LB
Compliances
Not Applicable
Certifications
Contact Manufacturer

Product specifications

Sound Level (dBA)
80 dB
Housing material
UV stabilized plastic
Lamp type
LED
Mounting Method
Wall
Current draw (DC)
0.344
Lettering
ALERT
Indoor/outdoor
Indoor
Candela settings
177 cd
Voltage
24 V
Housing color
White
Lens color
Clear
Lens material
Lexan
Operating Temperature
32°F to 122°F (0°C to 50°C)
Compliance and standards
FCC
UL
CSFM
RoHS
ULC
ICES
Application
Sleeping areas
520 Hz modes of operation
T3 (fire)
T3/T4 Sync Control
T4 (CO)
Continuous
How to buy from Eaton
Contact us

Customer Support

Email: cnordersnj@eaton.com

Phone: 1-800-631-2148, Option 2

Fax: 1-800-232-6066 

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2397