Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Exceder LED3 Low frequency sounders and sounder strobes
Catalog Number
LFHSKW3-N
UPC
786697262753
Product Length/Depth
1.4 IN
Product Height
6.1 IN
Product Width
4.55 IN
Product Weight
1.144 LB
Compliances
Not Applicable
Certifications
Contact Manufacturer

Product specifications

Sound Level (dBA)
80 dB
Housing material
UV stabilized plastic
Lamp type
LED
Mounting Method
Wall
Current draw (DC)
0.29
Lettering
No lettering
Indoor/outdoor
Indoor
Candela settings
110 cd
Voltage
24 V
Housing color
White
Lens color
Clear
Lens material
Lexan
Operating Temperature
32°F to 122°F (0°C to 50°C)
Compliance and standards
UL
ICES
RoHS
FCC
ULC
CSFM
Application
Sleeping areas
520 Hz modes of operation
Continuous
T3/T4 Sync Control
T3 (fire)
T4 (CO)
How to buy from Eaton
Contact us

Customer Support

Email: cnordersnj@eaton.com

Phone: 1-800-631-2148, Option 2

Fax: 1-800-232-6066 

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2397