Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
LG3400
UPC
782116127665
Product Length/Depth
5.48 IN
Product Height
5.48 IN
Product Width
5.48 IN
Product Weight
16 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 489
CSA Std. C22.2 No. 5
IEC 947-2

Product specifications

Class
Engine generator
Series
Series C
Frame
L-frame
Feed Type
Reverse
Generator Rating
144 kVA/116 kW at 240 Vac, 289 kVA/231 kW at 480 Vac, 361 kVA/289 kW at 600 Vac
Trip Rating
600-2500A
Circuit Breaker Frame Type
Complete breaker
Terminals
Line and load
Voltage Rating
600 Vac
Amperage Rating
400A
Trip Type
Fixed thermal, fixed magnetic
Number Of Poles
Three-pole