Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
LG3450B20
UPC
786680191077
Product Length/Depth
5.48 IN
Product Height
5.48 IN
Product Width
5.48 IN
Product Weight
16 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Frame
L-frame
Amperage Rating
450A
Number Of Poles
Three-pole
Frame Size
LG-Frame
Line
TA450LD
Class
Engine generator
Series
Series C
Prod Load
TA450LD
Feed Type
Reverse
Circuit Breaker Frame Type
Complete breaker
Alarm Lockout
High load alarm
Terminals
Line and load
Voltage Rating
600 Vac
Trip Type
Fixed thermal, fixed magnetic