Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
LG3450WS03Z01
UPC
782116469390
Product Length/Depth
5.48 IN
Product Height
5.48 IN
Product Width
5.48 IN
Product Weight
16 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Frame
L-frame
Generator Rating
162 kVA/130 kW at 240 Vac, 325 kVA/260 kW at 480 Vac, 406 kVA/325 kW at 600 Vac
Trip Rating
500-2500A
Amperage Rating
450A
Number Of Poles
Three-pole
Class
Engine generator
Series
Series C
Feed Type
Reverse
Shunt Trip
12-24 Vac/dc left pigtail opposite
Circuit Breaker Frame Type
Complete breaker
Terminals
Without terminals, optional line and load
Voltage Rating
600 Vac
Trip Type
Fixed thermal, fixed magnetic
Magnetic Trip Range
500-2500A