Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Exceder LED3 horn strobe
Catalog Number
LHSW3-AL
UPC
786697263750
Product Length/Depth
1.3 IN
Product Height
4.54 IN
Product Width
2.78 IN
Product Weight
.374 LB
Compliances
Not Applicable
Certifications
Contact Manufacturer

Product specifications

Sound Level (dBA)
90
95
Housing material
UV stabilized plastic
Lamp type
LED
Mounting Method
Wall
Current draw (DC)
0.034/0.046/0.105/0.197
Lettering
ALERT
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
75 cd
110 cd
Tones
Continuous Horn or Temporal (Code 3)
Voltage
24 V
Housing color
White
Lens color
Clear
Lens material
Lexan
Type of horn strobe
Horn strobe
Operating Temperature
32°F to 122°F (0°C to 50°C)
Compliance and standards
ICES
FCC
ULC
UL
RoHS
NFPA
CSFM
How to buy from Eaton
Contact us

Customer Support

Email: cnordersnj@eaton.com

Phone: 1-800-631-2148, Option 2

Fax: 1-800-232-6066 

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2393