Photo is representative
Download
Eaton Crouse-Hinds series lay-in grounding lug, #4-14 AWG, Copper
Product Name |
Eaton Crouse-Hinds series lay-in grounding lug
|
Catalog Number |
LL414C
|
UPC |
662277076654
|
Product Length/Depth |
1.13 in
|
Product Height |
0.38 in
|
Product Width |
0.85 in
|
Product Weight |
0.04 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Lug conductor range |
#4-14 AWG
|
Lug material |
Copper
|