Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series LPJ fuse
Catalog Number
LPJ-17-1/2SPI
UPC
051712626323
EAN
5027590245364
Product Length/Depth
.81 IN
Product Height
2.25 IN
Product Width
.81 IN
Product Weight
.18 LB
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Product specifications

Fuse indicator
Non-indicating
Interrupt rating
300 kAIC at 600 Vac
100 kAIC Vdc
Type
Current-limiting, Time-delay
Number of elements
Dual
Connection
Ferrule end x ferrule end
Response time
10 sec at 500%
Class
Class J
Voltage rating
600 Vac, 300 Vdc
Application
Specialized circuits and industrial control
Amperage Rating
17-1/2A
Packaging type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuses.