Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Exceder LED3 high fidelity speaker strobe
Catalog Number
LSPSTR3-NA
UPC
786697262524
Product Length/Depth
1.4 IN
Product Height
6.1 IN
Product Width
4.55 IN
Product Weight
1.574 LB
Compliances
Not Applicable
Certifications
Contact Manufacturer

Product specifications

Mounting Method
Wall
Housing color
Red
Indoor/outdoor
Indoor
Housing material
UV stabilized plastic
Lettering
No lettering
Voltage
25 V
70 V
Operating Temperature
32°F to 122°F (0°C to 50°C)
Compliance and standards
UL
ULC
ICES
FCC
CSFM

Strobe specifications

Lamp type
LED
Candela settings
15 cd
30 cd
75 cd
110 cd
Current draw (DC)
0.030/0.040/0.100/0.195
Lens color
Amber
Lens material
Lexan

Speaker specifications

Frequency range - min
300 HZ
Frequency range - max
8000 HZ
Sound Level (dBA)
75/79/82/85/87
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
How to buy from Eaton
Contact us

Customer Support

 

Email: cnordersmail@eaton.com

Phone: 1-800-631-2148, Option 2

Questions before you buy

Technical Support

 

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2389