Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Exceder LED3 high fidelity speaker strobe
Catalog Number
LSPSTW3
UPC
786697262494
Product Length/Depth
1.4 IN
Product Height
6.1 IN
Product Width
4.55 IN
Product Weight
1.574 LB
Compliances
Not Applicable
Certifications
Contact Manufacturer

Product specifications

Mounting Method
Wall
Housing color
White
Indoor/outdoor
Indoor
Housing material
UV stabilized plastic
Lettering
FIRE
Voltage
25 V
70 V
Operating Temperature
32°F to 122°F (0°C to 50°C)
Compliance and standards
FCC
ICES
ULC
UL
CSFM

Strobe specifications

Lamp type
LED
Candela settings
15 cd
30 cd
75 cd
110 cd
Current draw (DC)
0.030/0.040/0.100/0.195
Lens color
Clear
Lens material
Lexan

Speaker specifications

Frequency range - min
300 HZ
Frequency range - max
8000 HZ
Sound Level (dBA)
75/79/82/85/87
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
How to buy from Eaton
Contact us

Customer Support

 

Email: cnordersmail@eaton.com

Phone: 1-800-631-2148, Option 2

Questions before you buy

Technical Support

 

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2389