Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Mounting Method
Ceiling
Housing color
White
Indoor/outdoor
Indoor
Housing material
UV stabilized plastic
Lettering
ALERT
Voltage
25 V
70 V
Operating Temperature
32°F to 122°F (0°C to 50°C)
Compliance and standards
RoHS
ICES
ULC
UL
FCC
CSFM

Strobe specifications

Lamp type
LED
Candela settings
15 cd
30 cd
75 cd
95 cd
Current draw (DC)
0.040/0.053/0.155/0.248
Lens color
Clear
Lens material
Lexan

Speaker specifications

Frequency range - min
300 HZ
Frequency range - max
8000 HZ
Sound Level (dBA)
75/79/82/85/87
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
How to buy from Eaton
Contact us

Customer Support

 

Email: cnordersmail@eaton.com

Phone: 1-800-631-2148, Option 2

Questions before you buy

Technical Support

 

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2389