Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Exceder LED3 strobe
Catalog Number
LSTWC3-ALA
UPC
786697264054
Product Length/Depth
1.85 IN
Product Height
6.25 IN
Product Width
6.25 IN
Product Weight
.542 LB
Compliances
Not Applicable
Certifications
Contact Manufacturer

Product specifications

Mounting Method
Ceiling
Housing color
White
Indoor/outdoor
Indoor
Housing material
UV Stabilized Plastic
Lettering
ALERT
Voltage
24 V
Operating Temperature
32°F to 122°F (0°C to 50°C)
Compliance and standards
ULC
UL
CSFM

Strobe specifications

Lamp type
LED
Lens color
Amber
Candela settings
15 cd
30 cd
75 cd
95 cd
Current draw (DC)
0.040/0.053/0.155/0.248
Lens material
Lexan
How to buy from Eaton
Contact us

Customer Support

Email: cnordersnj@eaton.com

Phone: 1-800-631-2148, Option 2

Fax: 1-800-232-6066 

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2397