Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Exceder LED3 strobe
Catalog Number
LSTWC3-ALB
UPC
786697265457
Product Length/Depth
1.85 IN
Product Height
6.25 IN
Product Width
6.25 IN
Product Weight
.542 LB
Compliances
Not Applicable
Certifications
Contact Manufacturer

Product specifications

Mounting Method
Ceiling
Housing color
White
Indoor/outdoor
Indoor
Housing material
UV Stabilized Plastic
Lettering
ALERT
Voltage
24 V
Operating Temperature
32°F to 122°F (0°C to 50°C)
Compliance and standards
ICES
ULC
UL
FCC

Strobe specifications

Lamp type
LED
Lens color
Blue
Candela settings
3 cd
6 cd
15 cd
19 cd
Current draw (DC)
0.040/0.056/0.138/0.257
Lens material
Lexan
How to buy from Eaton
Contact us

Customer Support

Email: cnordersnj@eaton.com

Phone: 1-800-631-2148, Option 2

Fax: 1-800-232-6066 

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2397