Select your location

Eaton Marine duty encapsulated transformer
LY48G24E15CUTC
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Marine duty encapsulated transformer
Catalog Number
LY48G24E15CUTC
UPC
786680234651
Product Length/Depth
1.1 IN
Product Height
1.1 IN
Product Width
1.1 IN
Product Weight
1.1 LB
Compliances
Not Applicable
Certifications
UL Listed

Product specifications

Insulation
180C
Phase
Three-phase
Weathershield
Indoor-Outdoor
Primary Voltage
480 V
Enclosure
NEMA 3R
Kva Rating
15 kVA
Secondary Voltage
240 V
Type
Marine Duty Encapsulated Transformer
Frequency Rating
60 Hz
kVA
15 kVA
Coil Material
Copper
Temperature Rise
115 °C rise
Volt Ampere Rating
15 kVA