Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Marine duty encapsulated transformer
Catalog Number
LY48G24E45CUS64X
UPC
786680234552
Product Length/Depth
1.1 IN
Product Height
1.1 IN
Product Width
1.1 IN
Product Weight
1.1 LB
Compliances
Not Applicable
Certifications
UL Listed

Product specifications

Insulation
180C
Phase
Three-phase
Weathershield
Indoor-Outdoor
Primary voltage
480 V
Enclosure
NEMA 4X 316SS
Kva Rating
45 kVA
Secondary Voltage
240 V
Type
Marine Duty Encapsulated Transformer
Frequency rating
60 Hz
kVA
45 kVA
Coil material
Copper
Temperature rise
115 °C rise
Volt ampere rating
45 kVA