Select your location

Eaton Marine duty encapsulated transformer
LY48M28B30CU
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Marine duty encapsulated transformer
Catalog Number
LY48M28B30CU
UPC
786680056925
Product Length/Depth
14.66 IN
Product Height
28.15 IN
Product Width
26.58 IN
Product Weight
799 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Frame
244
Tap Size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Three-phase
Weathershield
Indoor-Outdoor
Primary Voltage
480 V
Enclosure
NEMA 3R
Wiring Connection
84A30L
Design
EPTM
Secondary Voltage
208Y/120 V
Type
Marine Duty Encapsulated Transformer
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
80 °C rise
Volt Ampere Rating
30 KVA