Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
LZ48G24E15CUTC
UPC
786680233487
Product Length/Depth
1.1 IN
Product Height
1.1 IN
Product Width
1.1 IN
Product Weight
1.1 LB
Compliances
Class I, Div. 2, Groups A, B, C, D
Certifications
UL Listed
ABS Certified

Product specifications

Special Features
Shielded
Insulation
180C
Tap Size
2 at -5% FCBN
Phase
Three-phase
Weathershield
Indoor-Outdoor
Modification 1
ABS Marine Duty
Sound Level
NEMA ST-20
Primary Voltage
480 V
Enclosure
NEMA 3R
Kva Rating
15 kVA
Secondary Voltage
240 V
Type
Class 1 Division 2 Groups A, B, C and D, Hazardous Location Transformer, ABS Marine Duty
Frequency Rating
60 Hz
kVA
15 kVA
Area Classification
Hazardous/Classified Locations
Coil Material
Copper
Temperature Rise
115 °C rise
Volt Ampere Rating
15 kVA