Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 5A split core current sensor
Catalog Number
M000-162
UPC
782114264362
Product Length/Depth
1 IN
Product Height
4.2 IN
Product Width
7.7 IN
Product Weight
1.6 LB
Warranty
1 year
Certifications
CSA Certified
UL Recognized

Product specifications

Window
2.00 x 5.50 in
Accuracy
0.60%
Application Current (Primary Rating)
1600A
Quantity
1
Window Size
2.00" x 5.50"
Output Current (Secondary)
5A
Amperage Rating
1600A
CT Type
Split Core
How to buy from Eaton