Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 5A split core current sensor
Catalog Number
M000-801
UPC
782114263204
Product Length/Depth
7.75 IN
Product Height
1.13 IN
Product Width
4.25 IN
Product Weight
1.5 LB
Warranty
1 year
Certifications
UL Recognized
CSA Certified

Product specifications

Window
2.00 x 5.50 in
Accuracy
1.20%
Application Current (Primary Rating)
800A
Quantity
1
Window Size
2.00" x 5.50"
Output Current (Secondary)
5A
Amperage Rating
800A
CT Type
Split Core
How to buy from Eaton