Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 5A split core current sensor
Catalog Number
M030-101
UPC
782114233955
Product Length/Depth
3.7 IN
Product Height
1.25 IN
Product Width
2.7 IN
Product Weight
1 LB
Warranty
1 year
Certifications
CSA Certified
UL Recognized
Catalog Notes
0

Product specifications

Window
0.80 x 1.95 in
Accuracy
5%
Application Current (Primary Rating)
100A
Quantity
1
Window Size
0.80" x 1.95"
Output Current (Secondary)
5A
Amperage Rating
100A
CT Type
Split Core
How to buy from Eaton