Knowledge Search
Download document () of 20

M22-AMC-XAM

Eaton M22 Acoustic Device, 22.5 mm, Bezel: Black, IP40, 18-30 Vac/dc, 84 dB/ 10 cm

General specifications

Product Name
Eaton M22 pushbutton acoustic indicator
Catalog Number
M22-AMC-XAM
UPC
786685283272
Product Length/Depth
7 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Can be ordered with or without the IP40 enclosure.

Product specifications

Type
Indicator with buzzer, continuous tone
Bezel
Black
Environmental rating
IP40
Voltage rating
18-30 Vac/dc
Series
M22
Size
22.5 mm
Decibel
83 dB/ 10 cm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.