Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
MD175E73NV
UPC
786680053184
Product Length/Depth
30.68 IN
Product Height
62.18 IN
Product Width
31.44 IN
Product Weight
1525 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated DS-3 or DT-3

Product specifications

Design
DT-3
Secondary Voltage
460 V
Type
Dry Type Distribution, Drive Isolation Transformer
Frame
918AN
Tap size
1 at +5% FCAN, 1 at -5% FCBN
Phase
Three-phase
Primary voltage
460 V
Frequency rating
60 Hz
Coil material
Aluminum
Temperature rise
150 °C rise
Volt ampere rating
175 KVA