Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Open core-coil ventilated transformer
Catalog Number
MD40E92ZZ
UPC
786680049729
Product Length/Depth
14 IN
Product Height
24.75 IN
Product Width
19.5 IN
Product Weight
313 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Recognized
Catalog Notes
Open type core and coil assembly

Product specifications

Design
DT-3
Secondary Voltage
460Y/266 V
Type
Dry Type Distribution, Drive Isolation Transformer
Frame
912C
Tap Size
1 at +5% FCAN, 1 at -5% FCBN
Phase
Three-phase
Primary Voltage
460 V
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise
Volt Ampere Rating
40 KVA