Photo is representative
Download
Eaton Series C complete molded case circuit breaker, MDL-frame, MDL, Fixed thermal, fixed magnetic trip, Three-pole, 700A, 600 Vac, 250 Vdc, 1A-1B same side w/ right pigtail, 12-24 Vac/dc same side w/ left pigtail, 50/60 Hz
Product Name |
Eaton Series C complete molded case circuit breaker
|
Catalog Number |
MDL3700A05S01
|
UPC |
782116030569
|
Product Length/Depth |
0.01 in
|
Product Height |
0.01 in
|
Product Width |
0.01 in
|
Product Weight |
0.01 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Amperage Rating |
700 A
|
Voltage rating |
600 Vac, 250 Vdc
|
Trip Type |
T186
|
Circuit breaker type |
MDL
|
Circuit breaker frame type |
Complete breaker
|
Auxiliary switch |
1A-1B same side with right pigtail
|
Series |
Series C
|
Shunt trip |
12-24 Vac/dc same side with left pigtail shunt
|
Frame |
MDL
|
Interrupt rating |
50 kAIC at 480 Vac
65 kAIC at 240 Vac |
Number of poles |
Three-pole
|