Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series MIC fuse
Catalog Number
MIC-2
UPC
051712726436
EAN
5027590065139
Product Length/Depth
.47 IN
Product Height
1.813 IN
Product Width
.47 IN
Product Weight
.15 LB
Warranty
Not Applicable
Compliances
CE Marked

Product specifications

Fuse indicator
Non-indicating
Interrupt rating
100 AIC at 250 Vac
Type
Fast acting
Connection
Ferrule end x ferrule end
Material
Fiber tube
Nickel-plated bronze endcap
Voltage rating
250 V
Application
Control circuits, PLC circuits, electronic circuits
Amperage Rating
2 A
Packaging type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Supplemental - Midget Pin indicating Fuses.