Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Fuse indicator
Non-indicating
Interrupt rating
10 kAIC at 32 Vac
Type
Fast acting
Material
Fiber tube
Nickel-plated bronze endcap
Voltage rating
32 V
Application
Control circuits, PLC circuits, electronic circuits
Amperage Rating
25 A
Packaging type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Supplemental - Midget Pin indicating Fuses.